.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00

Which Stock Spring Is Right for my Application?

stock springs

As market leaders in both stock and custom industrial springs, Lee Spring offers some guidance to engineers who are either designing assemblies, developing for production or concerned with installation/maintenance. Use the following as a guide to assist in selecting the right spring for your application.

Compression Springs are for push applications which compress when a force is applied and have either closed ends (where the two end coils of the spring are closed and touching) or open ends (where the end coils are open and spaced consistently with the other coils in the spring).

Different shapes and sizes of compression spring are available to suit the application, such as cone shaped springs which are ideal for batteries. Other spring shapes include hourglass springs, barrel springs and reduced end springs, also other types of compression spring include Die Springs, REDUX™ Wave Spring and Lite Pressure™ springs.

A Die Spring is a compression spring suitable for high stress, medium heavy and extra heavy load applications. The HEFTY™ Die Springs, available from Lee Spring, is a heavy-duty metal compression spring ideally suited for use in heavy stress and heavy load applications. It is manufactured using round wire and designed to be used as a Die Spring or as a heavy-duty coil spring.

The REDUX™ Wave Spring is a compression spring designed for use in applications where space is limited, occupying just 30-50% of the compressed height of a conventional round wire spring. The REDUX™ Wave Spring can even reduce the size and weight of the assembly by as much as 50%.

When your compression spring application requires a high load in a small space, Lee Spring’s Belleville Washers can be the solution. Their conical configuration enables them to support high loads with relatively small deflections and solid heights compared to helical springs. Belleville Washers are often used to solve vibration, thermal expansion, relaxation and bolt creep problems.

Lite Pressure™ springs are compression springs that are suitable for use in applications requiring low spring rates and low pressure.

Bantam™ Mini Springs feature wire diameters as small as 0.10mm, which is just slightly thicker than the width of a human hair. These mini springs are made from Elgiloy alloy which is non-magnetic, high strength and corrosion resistant in a number of environments. It also performs well in temperatures of up to 454° C.

Plastic springs offer a number of beneficial properties. Lee Spring has developed the LeeP™ plastic composite springs range. LeeP™ plastic composite springs are inert and non-magnetic with a high strength to weight ratio, excellent corrosion resistance, low flammability, low toxicity and good stability at elevated temperatures. They are also a recyclable spring.

Extension Springs are attached at both ends to other components. When these components move apart, the spring tries to bring them together again. Extension springs absorb and store energy as well as create a resistance to a pulling force. It is initial tension that determines how tightly together an extension spring is coiled. This initial tension can be manipulated to achieve the load requirements of a particular application. Extension Springs are wound to oppose extension. They are often tightly wound in the no-load position and have hooks, eyes, or other interface geometry at the ends to attach to the components they connect. They are frequently used to provide return force to components that extend in the actuated position.

Torsion Springs are a helical spring that exerts a torque or rotary force. It is commonly used in hinges, such as in clothes pins, clipboards, swing-down tailgates and garage doors.

Lee Spring offers Constant Force Springs in four Life Cycle ranges. Each spring is a roll of high yield Type 301 Stainless Steel strip exerting a nearly constant restraining force to resist uncoiling. When the strip is extended, the inherent stress resists the loading force at a nearly constant rate.

If a stock spring series from Lee Spring won’t work for a particular application, a custom spring may be the best option. Often in fact the assembly design or the elements of the application require different physical dimensions, attachments or performance characteristics – in which case the team of engineers at Lee Spring can provide a quick response with prototypes and test samples to ensure that customers receive the right spring for the job at competitive prices and in a timely fashion.

Go Back to Press Releases, Articles & Whitepapers

 

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world