.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00

Shop Spring Kits

Lee Spring compression and extension spring selection kits

Spring Kits & Assortments — In Stock for Prototyping & MRO

Lee Spring's in-stock spring kits provide engineers, maintenance teams, and R&D labs with convenient assortments of compression springs, extension springs, and torsion springs in a single package. Spring kits are ideal for prototyping, testing, MRO (maintenance, repair, and operations), and educational use eliminating the need to source individual springs when evaluating multiple specifications. Each kit includes a variety of sizes and configurations.

Extension Spring Selection Kits

Slider Finger
Part Number Material Finish Wire Range Imperial/Inch Free Length Imperial/Inch Outside Diameter Imperial/Inch Load Capacity Imperial/Inch
KIT #301 SS
Stainless Steel 302
Passivated
.007 to .075
.250 to 5.000
.063 to .750
.25 to 17.2
KIT #300 MW
Music Wire
Zinc Plated (or Pre-Coated Tin/Zinc)
.007 to .075
.250 to 5.000
.063 to .750
.32 to 20.0

Compression Spring Selection Kits

Slider Finger
Part Number Material Finish Wire Range Imperial/Inch Free Length Imperial/Inch Outside Diameter Imperial/Inch Load Capacity Imperial/Inch
KIT #200 MW
Music Wire
Zinc Plated (or Pre-Coated Tin/Zinc)
.016 to .072
.250 to 2.000
.120 to .720
1.50 to 30
KIT #201 SS
Stainless Steel 302
Passivated
.016 to .072
.250 to 2.000
.120 to .720
1.25 to 25

Instrument Spring Selection Kit

Slider Finger
Part Number Material Finish Wire Range Imperial/Inch Free Length Imperial/Inch Outside Diameter Imperial/Inch Load Capacity Imperial/Inch
KIT #100 MW
Music Wire
Zinc Plated (or Pre-Coated Tin/Zinc)
.006 to .026
.125 to 1.250
.057 to .360
.30 to 6.75

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world