Rapid Custom Compression Springs from Lee Spring

rapid compression springs
 

Despite offering more than 25,000 springs in stock, Lee Spring is often assisting customers with situations that require something different and custom made. With an in-house engineering and production department, Lee Spring offers support for every stage of custom design, manufacturing and distribution. Lee Spring’s custom capabilities include not only custom springs, but also wire forms and stampings for a broad variety of applications. However, custom compression springs make up a great deal of custom spring orders.

The simple, reliable and well-known technology that is a compression spring provides a complete and quick solution to many energy return applications across the board. Design and production engineers in industries from instrumentation to medical devices, aerospace to agricultural equipment, are constantly finding special space or leverage requirements that won’t fit the standard offering – or an environment that demands more of a material than usual. Equally, it may be simply that the fixing legs need to be different.

Fortunately, Lee Spring offers a fast solution to custom requirements in a wide variety of compression spring formats – Bantam™ Mini Springs, High Pressure Series, Lite Pressure™ Series, DIN-Plus Series, HEFTY™ Die Springs and more. Consequently, Lee Spring has focused on a rapid response custom service which supports designers through mechanical and materials considerations, including Music Wire, Stainless Steel, Plastic Composites, Inconel, Nimonic, Hastelloy, Elgiloy, Monel, Phosphor Bronze, Beryllium Copper, etc.

Lee Spring supports your project from prototypes, through production runs to completion. Armed with regulatory expertise with RoHS, REACH and DFARs requirements, ISO 9001 Registered Quality Management System and an integrated quality control system, Lee Spring delivers quality parts from start to finish – whether it is for new production or part of a cyclic revision process.