US    UK    mexico    IT    China
  

Lee Spring
 Lee Spring
Lee Spring
Lee Springs Product Part Number Search Page - Compression
Enter the part number as it appears in the 2010 catalog;  you do not have to use dashes.

Be sure to use materials suffixes where appropriate if you wish to search for specific material: M for Music Wire, S for Type 302 Stainless Steel, S316 for Type 316 Stainless Steel and E for Elgiloy.
e.g.,
LC 014A 01M, LC 014A 01S, LC 014A 01S316.

You may use * as a wild card character.
e.g.,
LC 036G 10 M or LC 051* or LE 030CD 01 S
or LHC 250U 06 M or LHL 1000D 06 or LTL 012A*
or LTR* = Right Hand

Use the wind direction code for Torsion Springs, LTL for Left Hand Wound and LTR for Right Hand Wound
e.g.,
LTL 012A 01 M, LTL 012A 01S

Leaving the part number blank will return all product in the search category, e.g., Extension Springs
Part Number:
  

Click here to use Lee Spring's New
Brand Cross Reference
Locator and find Lee's equivalent to the majority
of stock springs on the market!