Expanded DIN-Plus Spring Series Available In Stock and Ready to Ship

din springs
 

Lee Spring offers an expanded selection of DIN-Plus Compression Springs based on designs found in the DIN 2098 Type 1 and 2 spring specifications but with added additional benefits for excellent corrosion resistance. This extensive line of 525 new products consists of both closed-end design passivated stainless steel wire, and end-squared and ground plated spring steel parts.

This series expansion provides engineers with a welcome resource for rapid delivery of standard parts from stock inventory, as well as a springboard for prototyping a custom design for different applications. DIN part 2 covers the Compression Instrument DIN (CID) standard, while DIN part 1 makes up the LCD – Lee Compression DIN standard series. Great selection, in stock availability and improved corrosion resistance make the DIN-Plus Compression Spring Series a great choice for many applications.