New DIN Compression Springs from Lee Spring

din springs expand
 

Lee Spring has released a new range of standard DIN specification compression springs to their stock lineup of more than 8,500 compression springs. Lee Spring offers more than 25,000 stock products available for same day shipment.

This DIN range series are parallel sided, helical coiled with closed squared and ground ends. Designs include larger wire plus flat planes for increased stability ensuring a more centered force along the longitudinal axis. This aids the ease of operation and longevity of an assembly to which the spring is affixed.

DIN Compression Springs stock series is available in plated spring steel for wire sizes 0.5mm to 10mm and passivated stainless steel for wire sizes 0.1mm to 0.4mm. Lee Spring can support specific delivery requirements and custom specification requirements.