Metal Springs

Lee Spring offers a wide selection of metal springs for sale. Metal springs are available in a wide range of material options, characteristics, and price ranges. Selecting the right metal spring material for a particular application is an important step when selecting a metal spring. Some considerations related to metal springs are operating temperature, regulatory requirements and corrosion resistance.

Metal springs can be used to manufacture metal compression springs, metal extension springs, metal torsion springs and all types of specialty metal springs. Lee Spring offers metal springs for sale from stock in music wire, stainless steel, Elgiloy, Oil Tempered MB, Chrome Silicon, and Beryllium Copper. The most common metal spring materials are Music Wire and Stainless Steel. Stainless Steel springs are excellent for corrosion resistance. Lee Spring offers more than 25,000 stock spring designs for sale from inventory or can supply a custom metal spring made to your specifications. Contact us for expert engineers for technical support custom metal spring project.

The following is a list of common metal spring materials:

High Carbon Steels

  • Music Wire
  • Hard Drawn MB
  • Oil Tempered MB

Stainless Steels

  • Stainless Steel 302
  • Stainless Steel 304
  • Stainless Steel 316
  • Stainless Steel 17-7 PH

Alloy Steels

  • Oil Tempered Chrome Vanadium
  • Oil Tempered Chrome Silicon
  • Composite
  • Ultem*

Copper Alloys

  • Phosphor Bronze
  • Beryllium Copper

Copper Alloys

  • Phosphor Bronze
  • Beryllium Copper

Brass

  • Monel 400
  • Monel K 500

Nickel Alloys

  • Inconel 600
  • Inconel 718
  • Inconel X750
  • Elgiloy
  • NiSpan C
  • Hastelloy (C276)

A Lee Spring Engineer can assist with metal spring technical information or design considerations.
Metal springs specifications, operating temperature ranges, standards, and operating details
Search for metal springs for sale
Submit a quote for a custom metal spring