US    UK    mexico    IT    China
  

Lee Spring
Not just a better spring, a better
‘PharmaMed’ spring company.

The manufacture of pharmaceutical and medical equipment demands precision and perfection, durability and reliability, standardization and customization. It’s hard to imagine a field where there is such a consistent need for unerring performance. That’s why manufacturers of medical devices and pharmaceutical products choose Lee Spring for their components.    State-of-the-art manufacturing equipment combined with lean manufacturing techniques produces the precise springs and metal parts needed—when they’re needed and where they’re needed. These efficient production practices also result in competitive pricing for Lee Spring products.

Lee Spring’s quality is underscored by its ISO 9001 Certification and a strong commitment to RoHS and REACH Standards. Our ultrasonic cleaning capabilities provide yet another level of product enhancement, supported by our unparalleled quality assurance program: every wire, every spring, every coil that we produce must meet our rigorous standards.

Stock products inventory
Over 17,000 stock products featuring two new innovative, new corrosion resistant product lines: LeeP ™ Plastic Composite Springs in Ultem* resin, BANTAM ™ Mini Compression Springs in Elgiloy ®. Lee offers over 4,000 passivated and ultrasonically cleaned Type 316 Stainless Steel Stock Compression Spring designs including Lite Pressure™ Compression Springs, Instrument Springs and a wide range of Standard Compression Springs. And our Type 17-7 Stainless Steel REDUX™ Wave Spring line now expands to include smaller sizes.

  Custom products capabilities
From 10 to 10 Million Lee Spring has the capabilities to manufacture any spring, wire form, washer, stamping, four-slide part or assembly in any quantity you need. From small orders through the largest production run, whether stock or custom – we can do it!

  Our capabilities include:
• Production capability ranging from .004”
to .625” wire diameters.
• Secondary operations: plating, ultrasonic
cleaning, passivation, powder coating,
grinding, heat-treating, polishing and
assembly— all part of our
Quality Assurance Program.
 
A wide range of alloys available, including:
• Stainless Steel 316 and 17-7
• Eligloy™
• Iconel 600, 718 and x750
• Phosphor Bronze  
• Beryllium Copper
• Hastelloy®
• as well as new capabilities in Plastic Composites

*Trademark of SABIC Innovative Plastics IP BV.


  ISO 9001 Registered Company Not just a better spring … a better spring company.      
  Phone: 888-SPRINGS (888-777-4647) • Fax: 888.426.6655 • Email: sales@leespring.com            © Copyright 2010 Lee Spring Company
[