Lee Spring Offers Spring Kits to Put In-Demand Items at Your Fingertips

lee spring spring kits
 

Rapid response is paramount in all industries, so when an engineer or technician reaches for an item and finds a gap on the rack, that’s when frustration and delays kick in. With that in mind, Lee Spring has developed spring kits which meet a comprehensive range of needs for design, prototyping and development purposes.

The kits provide a selection of different sizes and are available for standard compression, extension, torsion and instrument springs. They are housed in a heavy duty selection case, coded so that each type of spring can be quickly identified by using a reference chart inside the lid, or by colour coding where appropriate.

The kits have been assembled using data reflecting normal demand for items in the extensive Lee Spring catalog. In the case of torsion springs, the kit provides a collection of left and right hand wound torsion springs offering a range of torque values and leg positions at 90, 180, 270 and 360 degrees, with similar deflections.

A comprehensive selection of compression springs is available in plated music wire or passivated stainless steel, while each extension kit comes in a robust case with each compartment containing three pairs of extension springs. 216 instrument springs in 108 different sizes are available at the flip of a lid with each pair of compression, extension and torsion springs in easily identifiable compartments. Instrument springs are available in music wire only. This carefully selected combination is reflected throughout the options within each kit category.

Lee Spring offers free ground shipping on over 25,000 standard stock springs as well as engineering support for custom orders. When a good fit has been found in a kit, the design can then be fine-tuned for production.