Lee Spring Grows Catalog By Going Smaller

Brooklyn, NY  — The world is shrinking every day and so are the size requirements for springs. Lee Spring listens and responds with stock spring solutions designed to solve customers’ growing requirements for smaller sizes. Lee Spring introduces Bantam Mini Compression Springs, adds smaller diameters to their REDUX™ Wave Spring line and expands their stock compression spring offering in wire sizes from .006” to .013”.

BANTAM Mini Compression Springs are Lee’s unique response to customers’ needs for miniature stock springs that combine strength with corrosion resistance. These products start at wire diameter .004”, just slightly thicker than a human hair, and range up to .0055” in standard outside diameters .025”, .040” and .057”. In order to meet and maximize the performance needs of a potentially diverse range of applications, Lee Spring selected Elgiloy® as the alloy for Stock BANTAM Springs.

Elgiloy® is a Cobalt-Nickel alloy known for its high strength, e.g. 10% stronger than Type 316 Stainless Steel. It exhibits superior resistance in most corrosive environments including acetic acid, ammonium chloride, citric acid, sodium chloride and sodium sulfite. This material performs well in temperatures up to 850° F. Elgiloy® is non-magnetic. Applications include medical devices, pharmaceutical delivery devices, petro-chemical processes, aerospace and marine industries. Bantam Mini Compression Springs are also available in Custom Designs in Elgiloy® and other alloys.

As assemblies get smaller, so has the demand for smaller REDUX™ Stainless Steel Wave Springs. Lee’s REDUX line now includes designs to fit 1/4” and 5/16” hole diameters as well as additional designs in the 1/2”, 9/16” and 5/8” ranges.

Lee Spring's range of “Instrument” Series Stock Compression Springs continues to grow with even more designs in wire sizes from .006 through .013”. The 1100+ products in this series are offered in a choice of three materials: Music Wire, Type 302 Stainless and Type 316 Stainless Steel. Their online catalog available at www.leespring.com features user friendly product search engines as well as ecommerce options.To order a complimentary 2010 print catalog, visit the Lee Spring website at www.leespring.com, email Marketing@leespring.com or call 888 SPRINGS. Custom designs in a variety of materials are offered through RFQ submission to sales@leespring.com, by fax to 888.426.6655, or by calling 888 SPRINGS. Lee offers extensive custom services for the production of Springs, Wire Forms, Washers, Stampings, Four Slide Parts and Assemblies. All of the 2010 Stock Spring additions, along with all Lee Spring Stock products, meet RoHS and REACH environmental standards.

Lee Spring is an ISO 9001 Certified manufacturer of stock and custom mechanical wire springs, servicing diverse manufacturing markets in the United States and throughout the world. They have eight locations in the United States, Mexico, the United Kingdom, and China.