US    UK    mexico    IT    China
  

Lee Spring
 Lee Spring
Lee Spring
Lee Springs

 Lee Spring
Lee Spring You asked, we listened, we responded.
Introducing... Lite PressureTM
Compression Springs


Customers frequently request compression springs with low spring rates that can accommodate their required diameters. Our catalog has always offered springs with relatively low spring rates, but often the diameters have been too small to provide the required pressure level or to satisfy assembly requirements.

Lee Spring's solution is the addition of our unique line of low pressure, high index Stock Springs designed to provide 1 to 5 psi in larger diameters.

Lite PressureTM Series Compression Springs are carefully packaged for ease of handling and to minimize tangling or distortion.
Some common applications for theses soft springs can include:
 • Relief Valves  • Check Valves  • Pistons  • Syringes  • Motor Brushes  • Dispensers  • Contacts  • Toys ...and many many more

The potential application range for the Lite PressureTM Series is so wide, we offer them only in Type 316 Stainless Steel to satisfy most potential requirements.

Lee Spring's Type 316 springs offer:
   • Improved corrosion resistance
   • Enhanced cleanliness through passivation and ultrasonic cleaning
   • Higher levels of product purity

Click here to Shop the Catalog for Lite PressureTM Compression Springs
Click here to Get Specifications for Lite PressureTM Springs by Part Number
Click here to Find Lite PressureTM Compression Springs by Specification

Return to home page