|
|
 |
 |
 |
 |
 |
 |
|
 |
 |
 |
 |
 |
 |
|
For product and pricing information, search under LHL prefix product.
Click Here to view the Materials page.
Click Here to view Hefty Springs page.
Overview: HEFTY DIE SPRINGS are heavy duty metal compression springs manufactured using round wire, specifically designed to
be used as Die Springs or as heavy duty coil springs in any heavy stress, heavy load application.
Lee HEFTY Die Springs are generally priced at 1/3 to 1/2 less than the cost of comparable rectangular wire springs, offering users a distinct value advantage. In recent independent testing conducted by the Institute of Spring Technology, Lee Spring's HEFTY Die Springs demonstrate a life-expectancy equal to traditional rectangular wire Die Springs. The Institute of Spring Technology (IST) is the UK based unique centre of excellence for all kinds of spring research, offering a wide range of services to the spring industry covering all aspects of springs, spring technology, and testing.
Features and Benefits of Hefty Die Springs / Heavy Duty Compression Springs:
Shot-peened for extended life.
Preset to prevent length loss in operations.
Powder Coated and color coded for ease of identification.
Closed and Ground Ends to provide appropriate squareness and adequate large bearing surface
and so these heavy duty compression springs will stand on either end. Appropriate for use in applications calling for heavy duty coil springs
Configurations: Lee Spring offers FIVE different types of HEFTY Die Springs, based on Load, for applications requiring Medium Duty up through Extra Heavy duty Die Springs.
 |
 |
 |
 |
 |
MEDIUM LOAD
Color Code Grey |
MEDIUM LOAD PLUS
Color Code Beige |
MEDIUM HEAVY LOAD
Color Code Purple |
HEAVY LOAD
Color Code Black |
EXTRA HEAVY LOAD
Color Code Orange |
Applications: HEFTY Die Springs are not solely used in dies but find application in clutches, brakes,
farm machinery and aircraft mechanisms. They are ideal for use as die springs or as heavy duty compression springs for any high stress, heavy load application.
Tips for Selecting and Using Die Springs
Determine if springs will be used for short run, average cycle long run, rapid cycle or extra stress.
Use as many springs in the die as space permits with the least amount of deflection.
The more rapidly a spring is cycled, the greater the need to operate within the ideal operating range.
Make sure hole and rod sizes are properly matched with spring. Faulty spring guidance will cause buckling and possible spring failure.
Preventive maintenance on dies should be performed on a regular basis and die springs should be replaced at appropriate intervals to prevent downtime.
Replace all springs in a die at the same time. This will insure an even distribution of the load.
Do not rework die springs by grinding the inside or outside diameter or by cutting off coils. This could result in premature spring failure and possible die damage.
|
|
 |
 |
 |
 |
 |
|
|
 |
 |
 |
 |
 |
|
|
|