US    UK    mexico    IT    China
  

Lee Spring
 Lee Spring
Lee Spring
Lee Springs New Battery Springs
 Lee Spring
Lee Spring
Lee’s Battery Springs are conical springs that are perfect for prototype and small run production, as well as larger runs. Economical and reliable battery contacts, ideal for molded cases with self-contained battery compartments. These nickel coated battery contacts have been designed to adjust to varying battery lengths and provide low contact resistance and dependable connections. Each of the four nickel coated metal battery contact configurations are designed to work with the four most popular battery sizes: AA, AAA, C and D. Custom designs are available as well.

Material: Nickel Coated Music Wire.
  • Since most alkaline batteries have nickel plated containers, a nickel coating for the metal
         contacts is preferable.
  • The use of similar materials removes the possibility of galvanic corrosion and aids in wear
         resistance.
  • Nickel will also tend to wipe and aid in breaking down the oxide that can form on the
         battery metal contact surface.
  • In addition, a nickel coating will provide general corrosion resistance and is an excellent
         conductor of electricity.

    Lee's Nickel Coated Battery Springs are available in a choice of four conical spring configurations:

  • Interior Mount Interior Mount Exterior Mount Exterior Mount
    Adjustable Mount Adjustable Mount Double Mount Double Mount