US    UK    mexico    IT    China
  

Lee Spring
   
The world is shrinking every day,
and so are the size requirements
for springs.

Lee Spring has once again
listened and responded with
Stock Spring solutions
designed to solve our
customers’ growing
requirements for smaller sizes
 
  Lee Spring

Introducing BANTAM™  Mini Compression Springs.

Click here to Shop our catalog for BANTAM Mini Compression Springs.
Click here to Get Specifications for BANTAM Mini Compression Springs by Part Number.
Click here to Find BANTAM Mini Compression Springs by Specification.
Click here to submit RFQ.

BANTAM™ Mini Compression Springs are Lee Spring’s unique line of miniature springs. These Stock products are offered in wire sizes .0040, .0045, .0050 and .0055 in standard outside diameters of .025, .040 and .057. BANTAM Springs are offered in a range of free lengths, starting at .005” and going up to 0.625. In order to meet and maximize the performance needs of a potentially diverse range of applications, Lee Spring selected Elgiloy® as the alloy for Stock BANTAM Mini Springs. 

Elgiloy® is a Cobalt-Nickel alloy known for its high strength, e.g. 10% stronger than  Type 316 Stainless Steel. It exhibits superior resistance in most corrosive environments  including acetic acid, ammonium chloride, citric acid, sodium chloride and sodium  sulfite. This material performs well in temperatures up to 850° F. Elgiloy® is  non-magnetic.

BANTAM Mini Compression Springs have useful applications in various
industries, including:

· Medical devices
· Pharmaceutical delivery devices
· Petro-chemical processes
· Aerospace
· Marine industries
· Locks and security devices
· Hardware
· Firearms
· Lighting and electrical controls
· Communication devices
· Testing and measurement
· Automotive
· Precision Instruments
· And many more

Custom BANTAM Mini Springs can be designed using other materials. 
Contact Lee Spring Engineering for further information.

Return to Home Page


  ISO 9001 Registered Company Not just a better spring … a better spring company.      
  Phone: 888-SPRINGS (888-777-4647) • Fax: 888.426.6655 • Email: sales@leespring.com            © Copyright 2010 Lee Spring Company
[