Disc Springs for High Load Applications 

disc springs

Disc springs, also known as disc washers or belleville washers, are ideal for high load applications especially where space is limited. The conical disc spring is made from a convex disc where the outer edge operates in opposition to the center of the disc. This creates a high spring force within a short area of movement. The disc spring configuration enables these springs to support higher loads with relatively small deflection and less solid height than a standard helical designed springs. Disc springs are versatile and are used in many manufacturing and plant applications. Some common uses for disc springs include:

  • Vibration control
  • Thermal expansion
  • Relaxation and Bolt Creep Problems
  • Energy storage
  • Slip and overload clutches
  • Valves
  • Spring actuated brakes

Plus other applications that require disk springs.

Lee Spring offers disc springs in stock and ready to ship, plus custom made disc springs to your specifications. We offer more than 500 different disc spring designs available from our large inventory ready for same day shipping and immediate delivery. Need a custom designed disc spring? Lee Spring can engineer and manufacture disc compression springs in small or large quantities.

Disc Springs Available for Immediate Delivery from Stock

Lee Spring offers two series of stock disc springs, the standard series and DIN spec disc springs. Stock disc springs are offered in 300 Series Stainless Steel and 51CrV4 spring steel (AISI 6150). The Lee Spring stock disc washer series are available in both imperial and metric sizes and fits common bolt sizes. Search for a stock disc spring available for same day shipment. 

Stock disc springs are available in the following size ranges:
       - Outside Diameter: 0.188” – 9.843”
       - Free Height: 0.014” - 0.8583”
       - Thickness: 0.005” - 0.625”

Custom Disc Stock Springs Made to Your Specification

Disc springs come in a variety of size and material options. Commonly used materials for disc springs include stainless steel, phosphor bronze, carbon steel and chrome vanadium steel. Lee Spring offers advanced capabilities and a wide variety of options for your disc spring manufacturing needs such as; advance quality control systems, regulatory expertise including RoHS, REACH and DFARS CAD assisted product design, in-house prototype production services and global supply chain network.

Request a disc spring quote today or contact a Lee Spring Engineer for design help to and answer any technical questions. Lee Spring is ISO 2015:9001 certified, REACH and RoHS compliant and ITAR Registered.