Battery Springs - Interior Mount
PART NUMBER
BATTERY
SIZE
WIRE DIAMETER
OD BASE
ID TOP
FREE LENGTH
EYELET ID
APPROX LOAD
@ INSTALLED HEIGHT
CENTER TO CENTER LENGTH
IN.
MM.
IN.
MM.
IN.
MM.
IN.
MM.
IN.
MM.
LB.
KG.
IN.
MM.
IN.
MM.
LB 024A 01 AA
AA
0.024
0.61
0.390
9.91
0.220
5.59
0.440
11.18
0.110
2.79
1.750
0.794
0.142
3.61
N/A
N/A
LB 024A 01 AAA
AAA
0.024
0.61
0.360
9.14
0.160
4.06
0.355
9.02
0.110
2.79
1.500
0.680
0.195
4.95
N/A
N/A
LB 032A 01 C
C
0.032
0.81
0.540
13.72
0.330
8.38
0.520
13.21
0.175
4.45
1.000
0.454
0.340
8.64
N/A
N/A
LB 036A 01 D
D
0.036
0.91
0.660
16.76
0.360
9.14
0.720
18.29
0.175
4.45
3.000
1.361
0.175
4.45
N/A
N/A
Ordering Instructions
Pricing is available for quantities in the range of 10 and up. To order, email
sales@leespring.com
or contact our Customer Service Dept. at 888-SPRINGS (888-777-4647).
Return to Battery Springs Page
ISO 9001 Registered Company
Not just a better spring … a better spring company.
Phone: 888-SPRINGS (888-777-4647) Fax: 888.426.6655 Email:
sales@leespring.com
© Copyright 2010 Lee Spring Company
[