US    UK    mexico    IT    China
  

Lee Spring

 Lee Spring
Lee Spring
Lee Springs Battery Springs - Exterior Mount

Lee Spring
PART NUMBER BATTERY SIZE WIRE DIAMETER OD BASE ID TOP FREE LENGTH EYELET ID APPROX LOAD @ INSTALLED HEIGHT CENTER TO CENTER LENGTH
IN. MM. IN. MM. IN. MM. IN. MM. IN. MM. LB. KG. IN. MM. IN. MM.
LB 024B 01 AA AA 0.024 0.61 0.390 9.91 0.220 5.59 0.440 11.18 0.110 2.79 1.750 0.794 0.142 3.61 0.545 13.84
LB 024B 01 AAA AAA 0.024 0.61 0.360 9.14 0.160 4.06 0.355 9.02 0.110 2.79 1.500 0.680 0.195 4.95 0.478 12.14
LB 032B 01 C C 0.032 0.81 0.540 13.72 0.330 8.38 0.520 13.21 0.175 4.45 1.000 0.454 0.340 8.64 0.984 24.99
LB 036B 01 D D 0.036 0.91 0.660 16.76 0.360 9.14 0.720 18.29 0.175 4.45 3.000 1.361 0.175 4.45 1.218 30.94

Ordering Instructions
Pricing is available for quantities in the range of 10 and up. To order, email sales@leespring.com or contact our Customer Service Dept. at 888-SPRINGS (888-777-4647).

Return to Battery Springs Page