US    UK    mexico    IT    China
  

Lee Spring

 Lee Spring
Lee Spring
Lee Springs Battery Springs - Double Mount

Lee Spring
PART NUMBER BATTERY SIZE WIRE DIAMETER OD BASE ID TOP FREE LENGTH EYELET ID APPROX LOAD @ INSTALLED HEIGHT CENTER TO CENTER LENGTH
IN. MM. IN. MM. IN. MM. IN. MM. IN. MM. LB. KG. IN. MM. IN. MM.
LB 024D 01 AA AA 0.024 0.61 0.390 9.91 0.220 5.59 0.440 11.18 N/A N/A 1.750 0.794 0.142 3.61 0.620 15.75
LB 024D 01 AAA AAA 0.024 0.61 0.360 9.14 0.160 4.06 0.355 9.02 N/A N/A 1.500 0.680 0.195 4.95 0.466 11.84
LB 032D 01 C C 0.032 0.81 0.540 13.72 0.330 8.38 0.520 13.21 N/A N/A 1.000 0.454 0.340 8.64 1.070 27.18
LB 036D 01 D D 0.036 0.91 0.660 16.76 0.360 9.14 0.720 18.29 N/A N/A 3.000 1.361 0.175 4.45 1.340 34.04

Ordering Instructions
Pricing is available for quantities in the range of 10 and up. To order, email sales@leespring.com or contact our Customer Service Dept. at 888-SPRINGS (888-777-4647).

Return to Battery Springs Page