.
X

****   NEW PRODUCT ALERT: SPRING GUIDES NOW AVAILABLE ONLINE  -  LEARN MORE   ****

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00

Lee Spring Expands Lite Pressure™ Spring Series for 2016

lite pressure springs
 

Brooklyn, New York (January 26, 2016)  Lee Spring, a global leader in stock and custom springs, announces an expansion to their Lite Pressure™ stock spring series. The Lite Pressure™ series consists of compression springs that offer responsive action under light load conditions. The product line expansion adds more choice of springs with larger outside diameters and even lighter pressure springs, with new springs now available in 1 psi, 2 psi, 3 psi and 4 psi ranges. The Lite Pressure™ full series now includes springs in the 1 psi to 15 psi range with incremental choices in between.

The Lite Pressure™ series is ideal when a relatively low spring rate or workable load is needed in dimensions not normally available in a conventional compression spring. This makes the Lite Pressure™ Series more responsive or sensitive to lighter loads than conventional compression springs. The springs are made of passivated and ultrasonically cleaned Stainless Steel type 316 for excellent corrosion resistance. “By expanding our stock range and having more selection in inventory, we are eliminating the need for a customer to wait on a custom designed spring” states Lee Spring CEO Steve Kempf. Steve continues, “having a product that can meet a very specific need in stock and available for shipment is a great advantage to an engineer or buyer that is trying to test or source a product”.

Lee Spring manufactures compression, extension, torsion and specialty springs, including both a line of 23,000+ stock catalog products ready for immediate shipment and custom springs made to customer specifications. Lee Spring also has a knowledgeable team of engineers ready to assist with the design process.

About Lee Spring

Lee Spring is a global manufacturer of mechanical springs and related products. Lee Spring carries a line of 23,000+ stock springs and manufactures custom springs made to customer specifications. Established in 1918, Lee Spring is an ISO 9001 certified company headquartered in Brooklyn, NY USA and has multiple locations in the United States, as well as locations in Mexico, Europe, China and India.

Go Back to Press Releases, Articles & Whitepapers

 

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world